PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials

BN 20745
Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials
  1. Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials
  2. Technical drawing with dimensions of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials
Overlay

1

/2
Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials
  • Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials
  • Technical drawing with dimensions of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials

PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, with UNF thread, for metallic materials

BN 20745
Drive
Slot
Brand
PEM®
Brandtype
PF31/PF32
Material
Steel
Base coat
nickel plated

Description

Product features

  • Retainer / screw: steel nickel plated
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 60

Variants