1. Home
  2. Products
  3. Functional Elements
  4. Access Solutions
  5. Quick Access Fasteners
  6. Quarter-Turn Latches
  7. Camloc® 2600/2700

Camloc® 2600/2700 - Receptacles type A, encapsulated

BN 34019
Overlay

1

/3

Camloc® 2600/2700 - Receptacles type A, encapsulated

BN 34019
Brand
Camloc®
Brandtype
2600/2700
Material
Hard bronze
Surface
zinc plated

Description

Product features

Further documentation: 2600/2700 Series

Assembly

Variants

Suitable for this

BN 34032 | Studs cross recess pan head Phillips

BN 34032

Camloc® 2600 - Studs cross recess pan head Phillips

Steel, zinc plated

BN 34044 | Studs fixed wing head

BN 34044

Camloc® 2600 - Studs fixed wing head

Steel, zinc plated

BN 34030 | Studs slotted recess pan head

BN 34030

Camloc® 2600 - Studs slotted recess pan head

Steel, zinc plated

BN 34033 | Studs knurled head

BN 34033

Camloc® 2600 - Studs knurled head

Steel, chrome plated

BN 34028 | Studs slotted recess flush head

BN 34028

Camloc® 2700 - Studs slotted recess flush head

Steel, zinc plated

BN 34029 | Studs cross recess flush head

BN 34029

Camloc® 2700 - Studs cross recess flush head

Steel, zinc plated

BN 34120 | Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

BN 34120

Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

Stainless steel