Durbal BEF - Rod ends with integral spherical plain bearing left hand thread

BN 158
Product image of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread
  1. Product image of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread
  2. Technical drawing with dimensions of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread
Overlay

1

/2
Product image of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread
  • Product image of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread
  • Technical drawing with dimensions of Durbal BEF - Rod ends with integral spherical plain bearing left hand thread

Durbal BEF - Rod ends with integral spherical plain bearing left hand thread

BN 158
Standard
ISO 12240-4K
Brand
Durbal
Brandtype
BEF
Material
Steel
Base coat
zinc plated blue
Design
left hand thread

Description

Additional information

The rod end ball slides on a bearing shell consisting of a glass fiber-filled nylon/teflon compound. This design is maintenance-free.

Variants

CAD