Hex socket screw plugs pipe thread with sealing ring

BN 20441
Product image of Hex socket screw plugs pipe thread with sealing ring
  1. Product image of Hex socket screw plugs pipe thread with sealing ring
  2. Technical drawing with dimensions of Hex socket screw plugs pipe thread with sealing ring
Overlay

1

/2
Product image of Hex socket screw plugs pipe thread with sealing ring
  • Product image of Hex socket screw plugs pipe thread with sealing ring
  • Technical drawing with dimensions of Hex socket screw plugs pipe thread with sealing ring

Hex socket screw plugs pipe thread with sealing ring

BN 20441
Standard
DIN 908 ~ČSN 021938
Headform
Cylindrical
Drive
Hexagon socket
Material
Steel
Surface
zinc plated blue
Design
with sealing ring

Description

Product features

  • Polyamide sealing ring fused-on, temperature resistance -40 °C to +90 °C

Variants

CAD