JACOB® KADP - Cable Entry Plate for cabling of machines and equipment

BN 22049
Overlay

1

/2

JACOB® KADP - Cable Entry Plate for cabling of machines and equipment

BN 22049
Brand
JACOB®
Brandtype
KADP
Material
Polyamide
Material execution
PA6 V-0
Notes on use

Description

Product features

  • Flange: Polyamide PA 6 V-0

  • Elastomeric plate: EPDM according to automotive standards: VW 2.8.1 G50, DBL 5556.10; DBL 5556.20; DBL 5556.21; ozone resistant according to DIN 53509, level 0 (best level)

  • Sealing: TPE TPV

  • Technology: tool-free connecting technology for cabling of machines and equipment

  • Application: for introduction of cables, tubes, pneumatic and hydraulic pipes

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP66

Additional information

Testing standard: UL / CSA-File E140310 / UL514B

Variants

CAD