PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 20639
Product image of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  1. Product image of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  3. Assembly illustration for PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
Overlay

1

/3
Product image of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Product image of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Assembly illustration for PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

PEM® DSOS - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 20639
Brand
PEM®
Brandtype
DSOS
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 70

Assembly

Variants

CAD