A - Spot weld nuts type A

BN 638
Product image of A - Spot weld nuts type A
  1. Product image of A - Spot weld nuts type A
  2. Technical drawing with dimensions of A - Spot weld nuts type A
Overlay

1

/2
Product image of A - Spot weld nuts type A
  • Product image of A - Spot weld nuts type A
  • Technical drawing with dimensions of A - Spot weld nuts type A

A - Spot weld nuts type A

BN 638
Brandtype
A
Material
Stainless steel
Material type
A2

Description

Product features

  • M4-M5: with 2 welding projections
  • M6: with 4 welding projections

Variants

CAD