HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure

BN 55516
Product image of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure
  1. Product image of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure
  • Product image of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure

HALDER EH 22060. - Spring Plungers with bolt and hex socket set screw bonded and seal standard spring pressure

BN 55516
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22060.
Material
Stainless steel
Material number
1.4305
Design
standard spring pressure

Description

Product features

  • Bolt: stainless steel 1.4305
  • Spring: stainless steel
  • Seal: NBR

Variants