Elematic® Standard - Cable ties

BN 31307
Overlay

1

/2

Elematic® Standard - Cable ties

BN 31307
Brand
Elematic®
Brandtype
Standard
Material
Polyamide
Material execution
PA 6.6
Color
black
Notes on use

Description

Product features

  • Weather resistant

  • UV stability: good

  • Operating temperature range: -40 °C / +85 °C

  • Material flammability rating: UL94V-2

  • Halogen-free

Additional information

UL-file nº E86244

DNV-GL certificate: TAE00001DU

RINA Zertikat: ELE120717CS

Tests report n. 1120-1121.1IS0040/21 (reference standard UNI EN 45545-2:”Railway applications - Fire protection on railway vehicles Part 2 – Requirements for fire behaviour of materials and components”)

Variants

CAD