FASTEKS® FCT N - Cable ties

BN 20308
Overlay

1

/2

FASTEKS® FCT N - Cable ties

BN 20308
Brand
FASTEKS®
Brandtype
FCT N
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • UV stability: low
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2

Variants

CAD