Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole

BN 13447
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole
  1. Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole
  2. Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole
Overlay

1

/2
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole
  • Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole
  • Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole

Star knobs nodular cast iron, deburred and sandblasted DIN 6336 E with tapped blind hole

BN 13447
Standard
DIN 6336
Material
Cast iron
Material type
GG 20
Base coat
plain
Design
DIN 6336 E with tapped blind hole

Description

Additional information

All connecting dimensions match the star knobs DIN 6335.

Variants

CAD