BM - Terminal block 12 pole, high temperature version with wire protectors

BN 20499
Product image of BM - Terminal block 12 pole, high temperature version with wire protectors
  1. Product image of BM - Terminal block 12 pole, high temperature version with wire protectors
  2. Technical drawing with dimensions of BM - Terminal block 12 pole, high temperature version with wire protectors
Overlay

1

/2
Product image of BM - Terminal block 12 pole, high temperature version with wire protectors
  • Product image of BM - Terminal block 12 pole, high temperature version with wire protectors
  • Technical drawing with dimensions of BM - Terminal block 12 pole, high temperature version with wire protectors

BM - Terminal block 12 pole, high temperature version with wire protectors

BN 20499
Brand
BM
Material
Polyamide
Material type
PA 6.6
Color
brown
Design
with wire protectors

Description

Product features

  • Housing material: polyamide (PA 6.6 GF) brown color
  • Self-extinguishing: UL 94 V-2; IEC 695-2-1 to 850 °C and IEC 695-2-2
  • Working temperature: max. 140 °C
  • Short-time working temperature: max. 160 °C
  • Test voltage: 2500 V
  • Test current: 24 A
  • Clamps: brass, nickel plated
  • Screws: M3x5, steel, zinc plated

Additional information

1 to 11 way terminal blocks available on request. Wire protection version: Stainless steel. According standards: EN 60998-1: 2004 / EN 60998-2-1: 2004. EN 60335-1: 2002 + A2: 2006 (S.C. 30.2.3) IEC/EN 60695-2-11.

Variants

CAD