Threaded rod metric thread 1 meter

BN 30602
Overlay

1

/2

Threaded rod metric thread 1 meter

BN 30602
Standard
DIN 975 (Standard withdrawn)
Material
Steel
Property class
8.8
Surface
hot dip galvanized
Design
1 meter

Description

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD