Threaded rod metric thread 1 meter

BN 419
Product image of Threaded rod metric thread 1 meter
  1. Product image of Threaded rod metric thread 1 meter
  2. Technical drawing with dimensions of Threaded rod metric thread 1 meter
Overlay

1

/2
Product image of Threaded rod metric thread 1 meter
  • Product image of Threaded rod metric thread 1 meter
  • Technical drawing with dimensions of Threaded rod metric thread 1 meter

Threaded rod metric thread 1 meter

BN 419
Standard
DIN 975 (Standard withdrawn)
Material
Steel
Property class
4.6 / 4.8 (At manufacturer's option)
Surface
zinc plated blue
Design
1 meter

Description

Product features

  • Thread tolerances 6g / 8g for plain and 6h / 8h for zinc plated blue

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD