Threaded rod with metric left-hand thread 1 meter

BN 414
Overlay

1

/2

Threaded rod with metric left-hand thread 1 meter

BN 414
Standard
DIN 975 (Standard withdrawn)
Material
Steel
Property class
4.6 / 4.8 (At manufacturer's option)
Surface
plain
Design
1 meter

Description

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD