Elematic® - Braided sleeves railway applications

BN 22807
Overlay

1

/2

Elematic® - Braided sleeves railway applications

BN 22807
Brand
Elematic®
Material
Polyamide
Material type
PA 6.6
Design
railway applications
Product application features

Description

Product features

  • Temperature range: -55 °C ... +125 °C (+200 °C short-term)
  • Material flammability rating: UL94V-2
  • Melting point: +260 °C
  • Halogen-free

Additional information

The braided sleeve in polyamide 6.6 is suitable wherever a mechanical resistance and a superior fire protection is required (self-extinguishing UL94V-2). The major density and thickness of the yarn, enable the hardest applications. Test standard: EN 45545-2 HL3 for R23 requirement.

Variants