TENTE Agila 2470PJO - Swivel castors with bolt hole

BN 52781
Product image of TENTE Agila 2470PJO - Swivel castors with bolt hole
  1. Product image of TENTE Agila 2470PJO - Swivel castors with bolt hole
  2. Technical drawing with dimensions of TENTE Agila 2470PJO - Swivel castors with bolt hole
Overlay

1

/2
Product image of TENTE Agila 2470PJO - Swivel castors with bolt hole
  • Product image of TENTE Agila 2470PJO - Swivel castors with bolt hole
  • Technical drawing with dimensions of TENTE Agila 2470PJO - Swivel castors with bolt hole

TENTE Agila 2470PJO - Swivel castors with bolt hole

BN 52781
Standard
EN 12530
Brandtype
Agila 2470PJO
Brand
TENTE
Material
Steel
Surface
zinc plated

Description

Product features

  • Housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole
  • Castors can be mounted with standard screws; various length screws can be used

Technical information: 2470PJO100P30 (11) / 2470PJO125P30 (11) / 2470PJO150P30 (11)

Variants