Industry Spotlight

Preventing Corrosion in Agricultural Manufacturing: Why It Matters

Corrosion can significantly increase maintenance costs and reduce customer satisfaction. Understanding what causes corrosion – and how to prevent it – can help you build better, longer-lasting products.

Man walks through field with operating combine

Corrosion in Agricultural Manufacturing: What You Need to Know

In agricultural manufacturing, durability and longevity are not optional, they’re essential. Equipment and components are expected to perform in some of the harshest environments imaginable, from high-humidity fields to exposure to chemicals, fertilizers, and machinery exhaust. Over time, these conditions can lead to one of the most common and costly problems in the industry: corrosion.

Corrosion not only compromises the performance and safety of your products, but it can also significantly increase maintenance costs and reduce customer satisfaction. Understanding what causes corrosion (and how to prevent it) can help manufacturers build better, longer-lasting products.

Corrosion in Agriculture Manufacturing

BAM |  Corrosion in Agriculture Manufacturing

What Causes Corrosion in Agricultural Equipment?

Corrosion occurs when environmental substances like rain, moisture, exhaust gases, and chemical aerosols come into contact with metal components and fasteners. These substances trigger electrochemical reactions that break down the metal over time, weakening it and potentially causing mechanical failure.

Some of the most common corrosion-inducing elements in agriculture include:

  • High humidity in greenhouses or fields
  • Fertilizer residues and chemical sprays
  • Soil contact with moisture content
  • Exhaust gases from nearby engines or machinery
  • Acid rain and atmospheric pollutants

Even small levels of exposure, over time, can corrode untreated or improperly protected components.

Why Corrosion Testing is Critical

Because corrosion often happens gradually and internally, visual inspections alone aren’t enough to guarantee product integrity. That’s why Bossard recommends regular corrosion testing in an accredited laboratory setting.

Corrosion testing simulates real-world environmental conditions, helping manufacturers:

  • Predict how components will perform over time
  • Identify weak points in materials or coatings
  • Select the right materials and finishes
  • Reduce warranty claims and failure risks

With proactive testing, you gain data-driven insights into the long-term durability of your product before it ever reaches the field.

Two hands hold bolts: the right a new, corrosion-free bolt; the left a corroded one. Three persons sit blurred in the background.

Smart Material Choices for Corrosion Resistance

To combat corrosion in agricultural settings, material selection and surface treatments are key. Bossard helps agricultural manufacturers choose materials and fasteners engineered to withstand specific environmental threats.

Some options include:

  • Stainless steel fasteners with higher resistance to rust and pitting
  • Zinc-nickel coatings for superior surface protection
  • Non-metallic or polymer components for moisture-sensitive assemblies
  • Passivation treatments that enhance corrosion resistance without altering part dimensions

These choices can dramatically extend the service life of components and reduce costly downtime in the field.

Corrosion Protection Is a Competitive Advantage

Agricultural machinery buyers, whether farmers, OEMs, or distributors, are looking for reliability. Corrosion-related failures not only impact product performance but also your brand reputation and bottom line. By investing in corrosion prevention strategies from the design stage forward, manufacturers can build trust, reduce support costs, and offer greater value.

Partner with Experts in Corrosion Prevention

At Bossard, we combine decades of fastening expertise with state-of-the-art testing laboratories to support manufacturers in agriculture and beyond. Our team can help you:

  • Identify risk factors in your product design
  • Recommend optimal fasteners and materials
  • Perform corrosion testing to international standards (e.g., ISO 9227)
  • Optimize your assembly for long-term performance

Build to Withstand the Elements

In agriculture, your products don’t just need to perform, they need to endure. With the right combination of material expertise, environmental testing, and corrosion-resistant fastening solutions, you can ensure your equipment delivers consistent performance in even the toughest conditions.

Get Access to Bossard's Test Laboratory

As experts in fastening and materials technology, we conduct a wide range of tests in our technical laboratories to support your quality assurance.

Two men in a test lab examine a sewing machine on a desk in an industrial lab with additional workstations in the background. Key visual for Expert Test Services.

Contact Us for a Corrosion Analysis

Please complete the form. *fields are required.