Success Stories

An Anti-Loosening Screw to Support Bike Handlebars

In the bicycle manufacturing industry, the durability of the handlebars is crucial. Bossard's ecosyn® grip screws, tested under rigorous dynamic conditions, offer manufacturers a reliable solution to enhance product safety and durability.

ecosyn®-Grip R

The Customer's Challenge: Screws Not Up to the Challenge

Bicycle handlebars must undergo rigorous durability testing to ensure user safety. In this specific customer case, the initially used high-strength screws for securing the handlebars failed to pass the test – breaking before meeting the industry's high durability test standards.

Trying to find the issue at hand, the customer independently analyzed the mechanical properties and materials of the screws. The results showed that the screws in question met the general specifications for high-strength fasteners. This left the customer very troubled, as they could not identify the root cause of the problem, and the existing supplier could not provide an effective solution.

Our Solution: Investigating the Issues and Eliminating Them

After observing the fracture surface, our engineers discovered obvious fatigue failure marks and confirmed that the screws broke after undergoing a period of dynamic testing, rather than breaking immediately after being secured. Therefore, we determined that the problem was likely due to insufficient fatigue strength of the screws. With our years of experience in fastener applications, our engineers proposed several improvement measures, including

  • enhancing fatigue strength
  • reducing stress concentration effects
  • increasing anti-loosening effects, and
  • streamlining the assembly process.

To verify the performance of the newly designed screws for the application at hand, we specially commissioned the industry-recognized measurement laboratory SGS to conduct dynamic testing. The results proved that our ecosyn® grip screws could pass the stringent BS EN 14766 standard dynamic test, completely resolving the customer's challenge.

Customer Benefits: Solving the Issue and Saving Assembly Costs

With the assistance of the Bossard engineering team, the customer successfully resolved the issue of the original high-strength screws' fatigue resistance. After applying the Bossard-designed ecosyn® grip screws, the customer's product could easily pass dynamic durability tests, entering the market smoothly, and be marketed globally, with an expected output value of tens of millions.

In addition, our simplified design changed the original two-part assembled screw into a single anti-loosening screw – which is expected to reduce assembly time and costs by 20% to 30%, lowering the total cost of ownership (TCO) of fasteners.

Benefit From Our Expertise

Reach out to our engineering team right now to talk about creating a fastening strategy tailored to your needs.

A male and female sit at a table with a screen displaying a technical drawing. On the table are a physical application, a technical drawing, and several screws. Key visual for Expert Design only.

Talk to an Engineer

Please complete the form. *fields are required.