Clinching Technology

PEMSERTER® Insertion Machines for Self-Clinching Fasteners

Reliably install PEM® self-clinching fasteners with the original PEMSERTER® machines. For existing industrial set-ups, use the IN-DIE Feeding System to automatically feed PEM® fasteners to your insertion presses.

Overlay
Two people discussing design of a fastener.
A blue PEMSERTER insertion press and a PEMSERTER In-Die feed cart on light grey background with the PEMSERTER logo in the top right corner.
A blue PEMSERTER 4 insertion machine for self-clinching fasteners

PEMSERTER® 4

The PEMSERTER® 4 press with force restrictor can process all PEM® self-clinching fasteners in a range up to 53.4 kN. It is suitable for small to medium-sized lots. For operating the press, you only need a compressed air connection of max. 6 bar. A time delay valve (timer) ensures the optimal installation of self-clinching fasteners – especially for stainless steel panels.

When using turret anvils (revolving anvils), the changeover time from one thread size to another can be achieved in a matter of seconds. These turret anvils are available for studs, standoffs and nuts. Of course, such a turret anvil can also be modified to make it suitable for various parts, exactly in accordance with the requirements of the customer's components.

Benefits of the PEMSERTER® 4

Benefits

Safe

Occupational safety for the operator is guaranteed due to the machine’s mechanics.

Benefits

The press plunger descends by its own weight, slowed by the air valve. Sheet thickness and fastener height are preset. The power stroke only starts when a control lug triggers the ball valve; a toggle lever performs a max. 4 mm working stroke.

Benefits

Variable

force adjustment from 1.8 – 53.4 kN.

Benefits

The force is adjusted via a pressure reducer with quick vent valve and a kN indicator. The integrated pneumatic counter registers the valid working strokes performed and thus the number of fasteners installed.

Benefits

Adjustable

dwell time (= how long pressurization lasts during insertion).

Benefits

This is particularly important for hard panels such as stainless steel. The material must be able to flow into the self-clinching fastener’s undercut. A strong connection can only be guaranteed if there is enough time for cold forming.

Benefits

Positioning Support

The laser dot helps you find the right insertion position.

Benefits

Aim the laser at the center of the die. When positioning the sheets, the laser dot shows exactly where the sheet must be moved to find the die. This saves both time and money!

A grey PEMSERTER IN-DIE feed cart to automatically feed self-clinching fasteners to your insertion machines.

PEMSERTER® NEXTGEN UNIVERSAL IN-DIE Feeding System

The PEMSERTER® IN-DIE system enables you to automatically feed inserts into your clinching presses at high industrial speeds. With the NEXTGEN UNIVERSAL IN-DIE FEED CART, you can feed self-clinching nuts, studs, or standoff fasteners to an existing press for single or multiple insertions.

The PEMSERTER® IN-DIE provides a perfectly reproducible process with continuous monitoring. Built on a mobile trolley with wheels and a stabilizing cylinder, the IN-DIE can be moved from one insertion press to another with ease. Connecting the feeding system to a press takes less than 3 minutes. Equipped with a hopper and one or more vibrating bowls, it offers single or multiple distribution options (up to 6 channels).

Close-up of the PEMSERTER IN-DIE autofeed system, delivering self-clinching fasteners to insertion presses.
Autofeed system
The control panel of the PEMSERTER IN-DIE Feeding cart system
Control panel
Close-up of the PEMSERTER IN-DIE four-lane feeding system, delivering self-clinching nuts, studs or standoffs to insertion machines.
Four-lane feeding system
Close-up of the hopper, autofeed system and feeder tracks of the PEMSERTER IN-DIE NextGen Universal Feed Cart.
Hopper, autofeed system and feeder tracks
PS | PEMSERTER NEXTGEN UNIVERSAL IN-DIE FEED CART

PEMSERTER® NextGen Universal In-Die Feed Cart Video

Overlay

1

/5
Close-up of the PEMSERTER IN-DIE autofeed system, delivering self-clinching fasteners to insertion presses.
Autofeed system
  • Close-up of the PEMSERTER IN-DIE autofeed system, delivering self-clinching fasteners to insertion presses.
  • The control panel of the PEMSERTER IN-DIE Feeding cart system
  • Close-up of the PEMSERTER IN-DIE four-lane feeding system, delivering self-clinching nuts, studs or standoffs to insertion machines.
  • Close-up of the hopper, autofeed system and feeder tracks of the PEMSERTER IN-DIE NextGen Universal Feed Cart.
  • PS | PEMSERTER NEXTGEN UNIVERSAL IN-DIE FEED CART

Benefits of the PEMSERTER® IN-DIE Feeding System

  • No additional work steps, processing time or handling required
  • Minimal additional space needed
  • Fasteners and feeding technology from a single source
  • Fasteners can be inserted in any angular position
  • Self-clinching tools are virtually wear- and maintenance-free
  • Integrated process monitoring of the insertion process
  • Quick and easy feeding equipment conversion to different thread sizes or from nuts to studs possible
  • The installation process is individually monitored by sensors
  • Status display by means of three-color LED light

Download More Information

Thumbnail Haeger and PEMSERTER brochure

Haeger® and PEMSERTER® Brochure

Find more information and product details on our insertion presses and feeding equipment in our brochure.

1.7 MB | pdf