TOX TRI

The original TOX TRI was developed in 1973 and is suitable for almost all building materials. It automatically knots or expands, depending on the building material.
Features:
- All-purpose wall plug suitable for almost all building materials
- 3-fold split wall plug body without cap
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material
- Pre- and through-hole installation
TOX DECO

With the TOX DECO, screws can be screwed in very easily due to the special geometry. They have a detachable wall plug cap, which protects the surface area and prevents slipping deeper into the drill hole.
Features:
- All-purpose wall plug for almost all building materials
- 4-fold split expansion body with plug cap for uniform force distribution
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material
TOX TRIKA

The TOX TRIKA comes with a wall plug cap, which protects the surface area of the wall and prevents the plug from slipping deeper into the drill hole. They are suitable for plug-in installation.
Features:
- All-purpose wall anchor suitable for almost all building materials
- 3-fold split wall plug body with cap
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material