Securing and Anti-Loosening

ecosyn® SEF Combi Hexagon Nuts

The Bossard ecosyn® SEF is a self-locking SEMS nut with an integrated spring washer and a flat washer for secure electromechanical or mechanical fastenings.

Two multifunctional ecosyn SEF SEMS nuts in sizes M and L on light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

How the ecosyn® SEF Works

PS | Bossard ecosyn® SEF Product Animation

Bossard ecosyn® SEF product animation

Our ecosyn® SEF is a SEMS nut that combines a self-locking nut with an integrated conical spring washer and large contact surface. It is designed to create safe contact screw connections, especially in the high-voltage range.

Prevent Loosening of the Connection

In the event of vibrations or external loads on the clamping point, the ecosyn® SEF’s special thread has reliably proven itself against loosening of the contact screw connection. The integrated conical spring washer prevents loss of the preload force. In addition, the larger contact surface of the flat washer lowers the surface pressure and can be effective at bridging the power transmission in long holes. At the same time, the washer reduces surface indentations caused by repeated assembly, which ensures perfect transmission of electrical current.

Although this self-locking nut has been designed for the safe connection of electrically conductive contacts, it is also excellently suited for purely mechanical connections.

ecosyn® SEF Applications and Features

Applications

ecosyn® SEF nuts are particularly suitable for electrical contacts, slotted screw connections, and connections subject to vibration. Some examples include:

  • Electric mobility
  • Rail vehicles (e.g. power electronics)
  • Electrical devices with safety-relevant connections
  • High-voltage batteries
  • Transformers
  • Slotted connections (e.g. for adjustments)
  • Compounding non-ferrous metals with large coefficients of expansion with temperature fluctuations
  • Screw connections with components made of aluminum, copper, or soft materials with high settlement

Features

  • Design of the contact junctions for high-voltage and low-voltage applications
  • Proven protection against loosening
  • High compensating capacity against settling phenomena
  • Multifunctional solution for efficient assembly
  • Large area coverage for large through holes

Download More Information

Thumbnail for the ecosyn SEF brochure

ecosyn® SEF Brochure

Learn more about how this SEMS nut creates operationally safe contact screw connections. Download our brochure.

740.3 KB | pdf