Discover the Solution for Modern Lightweight Construction

Joining Lightweight Materials with Ultrasonic Energy: MM-Welding®
Welding Technology
Create secure connection points in composite and lightweight materials with this innovative fastening technique using ultrasonic energy.


Joining Lightweight Materials with Ultrasonic Energy: MM-Welding®
MultiMaterial-Welding® is an innovative fastening technique that creates frictional positive connections in porous materials, sheet structures, sandwich materials, injection moldings, and pressure moldings. To achieve this, we use small pin or collar-shaped thermoplastic elements and ultrasonic energy. The ultrasonic energy partially liquifies the plastic elements. When hardening again, they create a strong functional connection in lightweight materials – all within a fraction of a second.
MM-Welding creates significantly stronger connections than many other fastening methods.
The ultrasonic welding process takes less than 1 second.
No additional materials or pre-treatment of surfaces is required. There is no waste.
Statistical control over the process guarantees the quality of each connection.
The technology is used successfully in a wide range of industrial processes and industries.

This is a range of fasteners designed to create fast and strong connections in sandwich structures with honeycomb or similar patterns. The LiteWWeight Pin is ideal for foamed honeycomb structures and porous building components; it allows for one-sided access in the assembly process. Typical applications include loading floors, parcel shelves, or roof panels.
Features:

The LiteWWeight Lotus is a fast, reliable joining system for fiber components and textile structures. Typical applications include car floor cladding, heat shields, wheel arch liners, roof lining, and NVH.
Features:

The LiteWWeight Lotus Abalone considerably accelerates the assembly of the male clip component of floor mat fasteners. No punching or cutting is required and there is no need to join two separate components. This clip can also be attached to the floor/carpet after the sound insulation has been fitted.
Features:

The LiteWWeight zEPP is an efficient fastening technology for all expanded polypropylene (EPP) materials. It covers a broad EPP sealing spectrum and creates stable screw-on points, even at critical points. The LiteWWeight zEPP is a great solution for EPP components in logistics and transportation, for functionalizing HVAC and NVH constructions made of EPP, and for demanding mobility and automotive applications.
Features:

This fastener creates a strong connection point that can be designed for plastic direct screws with a metric internal thread or even a through-hole. It consists of a sleeve, a slider, and an optional metal insert, which can be selected to suit the application. This fastener is ideal for connecting lightweight sandwich panels made of aramid, polypropylene, and more.
Typical applications include polypropylene honeycomb panels: the internal cavities there make it difficult to install standard fasteners such as screws, because they don’t have a structure to hold on to in the honeycomb. The LiteWWeight Double Pin is designed to attach strongly to this type of material, and if necessary, even allows for the inclusion of a metallic thread.
Features:

The InWWerse® Fastener securely anchors threaded substrates to thermoplastic materials. The substrate material, fastener, and process control can be coordinated in such a way that no marks are visible on the opposite side, even with low wall thicknesses. Thus, the InWWerse Fastener is ideal for fastening decorative and structural parts within the automotive, aviation, or rail industries.
Features:

The InWWerse® Disc is a fastening solution to connect conventionally non-weldable plastic components. It can be used to fasten dissimilar thermoplastics as well as very thin materials (<2.5 mm) without creating marks. Even with such thin wall thicknesses, the InWWerse® Disc does not create a “read-through effect.” This is the ideal fastener when conventional ultrasonic welding reaches its limits and bonding is not an option.
Features:

Learn more about the MM-Welding technology and discover the innovative fastening options it offers.
2.4 MB | pdf
Customer Success
Our customer Plastika Balumag was looking for the optimal fastening method to install their thermoform parts in airplanes. The challenging requirements called for an innovative technology.
Read More