Securing and sealing fastened connections

 

 TufLok○
TufLok® is a reliable and cost-efficient system for thread locking and thread sealing fastened joints.  A highly elastic, wear-resistant, blue nylon patch is applied at a specific portion of the thread. The play between external and internal thread is eliminated, making the joint vibration resistant.

 

 

Product features:

  • High locking effect
  • Suitable for adjusting screws
  • Seals against liquids and gases
  • Can be re-used several times
  • No curing time - can be used immediately
  • For all metallic materials
  • For almost every type of surface finish
  • Unlimited shelf life
  • Resistant to many chemicals 

 

Nytemp® - the "orange TufLok®" for high temperatures. The higher coating temperature means that it can only be used on bright-finished or phosphated threaded parts. Ask for details of our free sample coatings!

 

Thread Locking and Sealing - Integrated Locking Features