JACOB® - Blanking plugs

BN 22114
Product image of JACOB® - Blanking plugs
  1. Product image of JACOB® - Blanking plugs
  2. Technical drawing with dimensions of JACOB® - Blanking plugs
Overlay

1

/2
Product image of JACOB® - Blanking plugs
  • Product image of JACOB® - Blanking plugs
  • Technical drawing with dimensions of JACOB® - Blanking plugs

JACOB® - Blanking plugs

BN 22114
Brand
JACOB®
Material
Polyamide
Material type
PA 6

Description

Product features

  • Blanking plug: polyamide PA 6 GF30
  • Single part for use in combination with PERFECT cable gland
  • Temperature range: -40 °C ... +100 °C

Safety Instructions

Transportation and storage

Blanking plug WJ-DM 16-VPA only suitable for application with PERFECT cable gland of polyamide.

Variants

CAD