JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread

BN 22250
Product image of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread
  1. Product image of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread
  2. Technical drawing with dimensions of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread
Overlay

1

/2
Product image of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread
  • Product image of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread
  • Technical drawing with dimensions of JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread

JACOB® - Sealing inserts without bore hole for series PERFECT with Pg thread

BN 22250
Brand
JACOB®
Material
Thermoplastic styrenic block copolymers

Description

Product features

  • Sealing insert without bore hole as protection against dust and humidity, sealing insert is suitable to bore individual clearance holes
  • Temperature range: -30 °C ... +100 °C

Additional information

Installation possible in PERFECT series: 50.0xx, 50.1xx, 50.0xx Pazzzz, 50.1xx Pazzzz.

Variants

CAD