bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm

BN 26005
Product image of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  1. Product image of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  2. Technical drawing with dimensions of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  3. Assembly illustration for bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
Overlay

1

/3
Product image of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  • Product image of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  • Technical drawing with dimensions of bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm
  • Assembly illustration for bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm

bigHead® SM1/B23 - Fastener with threaded stud round head Ø 23 mm

BN 26005
Headform
Round
Brand
bigHead®
Brandtype
SM1/B23
Material
Stainless steel
Material type
(AISI 316)

Description

Product features

Technical information: Download (PDF)

Assembly

Variants

CAD