ELESA® M.443-CH - Handles for fastening with socket screws

BN 14226
Product image of ELESA® M.443-CH - Handles for fastening with socket screws
  1. Product image of ELESA® M.443-CH - Handles for fastening with socket screws
  2. Technical drawing with dimensions of ELESA® M.443-CH - Handles for fastening with socket screws
Overlay

1

/2
Product image of ELESA® M.443-CH - Handles for fastening with socket screws
  • Product image of ELESA® M.443-CH - Handles for fastening with socket screws
  • Technical drawing with dimensions of ELESA® M.443-CH - Handles for fastening with socket screws

ELESA® M.443-CH - Handles for fastening with socket screws

BN 14226
Brand
ELESA®
Brandtype
M.443-CH
Material
Technopolymer, glass-fiber reinforced
Color
gray RAL 7031

Description

Product features

  • Temperature range: -30 °C ... +130 °C

Variants

CAD