JACOB® PERFECT - Cable glands with metric screw, sealing range and dome nut identical Pg-series standard

BN 22068
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric screw, sealing range and dome nut identical Pg-series standard

BN 22068
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6
Version
standard
Notes on use

Description

Product features

  • Dome nut: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: polyamide PA 6 V-2

  • Connecting thread: metric, as per EN 60423

  • Integrated anchorage, wide sealing and clamping range, sealing range and dome nut dimensions are identical to PERFECT Pg-series 50.0xx PAzzzz, easy-to-install

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP68 - 5 bar

Additional information

Test standard: UL 514B

UL/CSA-File: E140310

Variants

CAD