JACOB® PERFECT - Cable glands with metric thread and sealing insert without bore hole

BN 22078
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and sealing insert without bore hole

BN 22078
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6

Description

Product features

  • Dome nut: polyamide PA 6 V-2

  • Sealing insert: TPE/TPS

  • Gland body: polyamide PA 6 V-2

  • Connecting thread: metric, as per EN 60423

  • Sealing insert without bore hole, installation as spare cable gland or protection against dust and humidity, sealing insert is suitable to bore individual clearance holes

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP65

Variants

CAD