JACOB® WADI one - Cable glands with metric thread

BN 22047
Product image of JACOB® WADI one - Cable glands with metric thread
  1. Product image of JACOB® WADI one - Cable glands with metric thread
  2. Technical drawing with dimensions of JACOB® WADI one - Cable glands with metric thread
  3. Assembly illustration for JACOB® WADI one - Cable glands with metric thread
Overlay

1

/3
Product image of JACOB® WADI one - Cable glands with metric thread
  • Product image of JACOB® WADI one - Cable glands with metric thread
  • Technical drawing with dimensions of JACOB® WADI one - Cable glands with metric thread
  • Assembly illustration for JACOB® WADI one - Cable glands with metric thread

JACOB® WADI one - Cable glands with metric thread

BN 22047
Standard
EN 62444
Brand
JACOB®
Brandtype
WADI one
Material
Brass
Surface
nickel plated
Product application features
Notes on use
Product application features

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Sealing insert: TPE/TPS
  • Gland body: Brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Large-area sealing protects the cable
  • Integrated anchorage with high retention
  • Wide sealing and clamping range
  • The inner sealing ring can be removed easly for larger cables
  • Material of the sealing insert fulfills UL 94 HB
  • High UV, ozone and weather resistance
  • Temperature range: -40 °C / +100 °C (dynamic)
  • Protection grade: IP66 / IP68 - 15 bar (30 min.) / IP69

Additional information

Test standard: EN 62444. VDE licence: 40050445. DNV-GL certificate: TAE00003VR.

Assembly

Variants

CAD