JACOB® - Elbows 90° with locknut with metric internal and external thread

BN 22064
Overlay

1

/2

JACOB® - Elbows 90° with locknut with metric internal and external thread

BN 22064
Brand
JACOB®
Material
Zinc die-casting
Surface
nickel plated

Description

Product features

  • Elbow: zinc die-casting, nickel-plated

  • Locknut: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • For application in installation areas with small amounts of space due to construction dimensions, locknut allows adjustment in any position

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD