JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection

BN 22171
Product image of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection
  1. Product image of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection
  2. Technical drawing with dimensions of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection
Overlay

1

/2
Product image of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection
  • Product image of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection
  • Technical drawing with dimensions of JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection

JACOB® FAVORIT - Cable glands with Pg thread and strain relief clamp with bending protection

BN 22171
Brand
JACOB®
Brandtype
FAVORIT
Material
Brass
Surface
nickel plated

Description

Product features

  • Pressure screw: brass CuZn39Pb3, nickel-plated
  • Strain relief clamp: brass, nickel-plated
  • Bolts: stainless steel
  • Washers: steel, zinc-plated
  • Sealing ring: SBR/NBR, multiple perforation
  • Gland body: brass CuZn39Pb3, nickel-plated
  • Connecting thread: Pg, as per DIN 40430
  • Increased anchorage and bending protection
  • Temperature range: -30 °C ... +100 °C
  • Protection grade: IP54

Variants

CAD