JACOB® PERFECT - Cable glands with Pg thread and reducing sealing ring

BN 22210
Overlay

1

/2

JACOB® PERFECT - Cable glands with Pg thread and reducing sealing ring

BN 22210
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Product application features
CC7F54F1-2B11-4ED5-B326-1015BDE961BF
PERFECT

Description

Product features

  • Dome nut: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: polyamide PA 6 V-2
  • Connecting thread: Pg, as per DIN 40430
  • Reducing sealing ring for small cable-diameter, integrated anchorage, wide sealing and clamping range, easy-to-install
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: IP68 - 5 bar

Additional information

Test standard: UL 514B, UL/CSA-File: E140310.

Variants

CAD