JACOB® - Elbows 90° with locknut with Pg internal and external thread

BN 22205
Product image of JACOB® - Elbows 90° with locknut with Pg internal and external thread
  1. Product image of JACOB® - Elbows 90° with locknut with Pg internal and external thread
  2. Technical drawing with dimensions of JACOB® - Elbows 90° with locknut with Pg internal and external thread
Overlay

1

/2
Product image of JACOB® - Elbows 90° with locknut with Pg internal and external thread
  • Product image of JACOB® - Elbows 90° with locknut with Pg internal and external thread
  • Technical drawing with dimensions of JACOB® - Elbows 90° with locknut with Pg internal and external thread

JACOB® - Elbows 90° with locknut with Pg internal and external thread

BN 22205
Brand
JACOB®
Material
Zinc die-casting

Description

Product features

  • Locknut: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • For application in installation areas with small amounts of space due to construction dimensions, locknut allows adjustment in any position
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD