JACOB® - Screw plugs with Pg thread

BN 22233
Overlay

1

/2

JACOB® - Screw plugs with Pg thread

BN 22233
Brand
JACOB®
Material
Polyamide
Color
light gray RAL 7035

Description

Product features

  • Screw plug: polyamide PA 6 GF30
  • Connecting thread: Pg, as per DIN 40430
  • For secure sealing of unused threaded or clearance hole
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP54. When using an additionally mounted sealing ring IP66 / IP68 possible

Variants

CAD