Cable tie mounts

BN 20343
Overlay

1

/3

Cable tie mounts

BN 20343
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Functional Principle

Variants

CAD