Panduit® Pan-Ty® - Cable tie mounts extra heavy

BN 20417
Overlay

1

/2

Panduit® Pan-Ty® - Cable tie mounts extra heavy

BN 20417
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material execution
PA 6.6
Color
black

Description

Product features

  • Weather resistant
  • Application area: outdoors
  • UV stability: good
  • Operating temperature range: -60 °C ... +85 °C
  • Material flammability rating: UL94V-2

Variants

CAD