ABB Ty-Rap® Railway - Cable ties with barb stainless steel A4, for railway industry

BN 22331
Overlay

1

/2

ABB Ty-Rap® Railway - Cable ties with barb stainless steel A4, for railway industry

BN 22331
Brand
ABB
Brandtype
Ty-Rap® Railway
Material
Polyamide
Material execution
PA 6.6
Color
black
Notes on use

Description

Product features

  • Suitable for rail vehicles and public facilities

  • Weather resistant

  • UV stability: good

  • Operating temperature range: -60 °C ... +105 °C

  • Material flammability rating: UL94V-2

  • Halogen-free

  • Silicone-free

Additional information

Test standard: NF F 16-101 I3-F2 / EN 45545-2 HL2 for R22 and R23 requirement / IEC / EN 62275 Edition 2.0

Variants

CAD