TUBTARA® UFX KN / SFX KN UFX KN / SFX KN - Blind rivet nuts countersunk head with knurl, shank with improved knurl, closed end

BN 25099
Overlay

1

/2

TUBTARA® UFX KN / SFX KN UFX KN / SFX KN - Blind rivet nuts countersunk head with knurl, shank with improved knurl, closed end

BN 25099
Headform
Countersunk head
Brand
TUBTARA®
Brandtype
UFX KN / SFX KN
Material
Steel
Surface
zinc plated

Description

Product features

  • With increased twisting resistance in soft materials such as: aluminum, plastic etc.

Technical information: Download (PDF)

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants

CAD