FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head

BN 21424
Product image of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head
  1. Product image of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head
  2. Technical drawing with dimensions of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head
Overlay

1

/2
Product image of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head
  • Product image of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head
  • Technical drawing with dimensions of FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head

FASTEKS® FBR FCL…ALST - Blind rivets Closed End large head

BN 21424
Headform
Large head
Brand
FASTEKS®
Brandtype
FBR FCL…ALST
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Surface
polished

Description

Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)
  • Mandrel: steel phosphated

Additional information

The specified shear and tensile forces are minimum values​​.

Variants