FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head

BN 21427
Product image of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head
  1. Product image of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head
  2. Technical drawing with dimensions of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head
Overlay

1

/2
Product image of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head
  • Product image of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head
  • Technical drawing with dimensions of FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head

FASTEKS® FBR FCL…SSA2 - Blind rivets Closed End large head

BN 21427
Brand
FASTEKS®
Brandtype
FBR FCL…SSA2
Material
Stainless steel
Material type
A2 (AISI 304)
Surface
polished

Description

Product features

  • Rivet / Mandrel: stainless steel

Additional information

The specified shear and tensile forces are minimum values​​.

Variants