1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Blind Rivets
  6. Closed End Blind Rivets
  7. POP® AK...SSH

POP® AK...SSH - Sealing blind rivets IMEX countersunk head

BN 25740
Overlay

1

/2

POP® AK...SSH - Sealing blind rivets IMEX countersunk head

BN 25740
Standard
~ISO 15974
Headform
Countersunk head
Brand
POP®
Brandtype
AK...SSH
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Surface
plain

Description

Product features

  • Rivet: aluminum plain EN AW 5056 (AlMg5)

  • Mandrel: stainless steel

Variants

Suitable for this

BN 20505 | Hand rivet tool fully equipped

BN 20505

POP® PS15X - Hand rivet tool fully equipped

Multiple Materials

BN 50681 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50681

POP® ProSet® XT1 XT1 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50682 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50682

POP® ProSet® XT2 XT2 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50683 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 XT3 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50684 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50684

POP® ProSet® XT4 XT4 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 30847 | Hand rivet tool fully equipped

BN 30847

POP® TT55D - Hand rivet tool fully equipped

Multiple Materials

BN 56255 | Battery blind rivet tool with process monitoring system

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system

Multiple Materials

BN 53352 | Battery powered blind rivet tool in plastic carry case fully equipped

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped

Multiple Materials

BN 33928 | Battery powered blind rivet tool in plastic carry case fully equipped

BN 33928

STANLEY® Assembly Technologies ProSet® PB3400 - Battery powered blind rivet tool in plastic carry case fully equipped

Multiple Materials