Tecfi HXE01 - Concrete screws hex head with collar

BN 51094
Product image of Tecfi HXE01 - Concrete screws hex head with collar
  1. Product image of Tecfi HXE01 - Concrete screws hex head with collar
  2. Technical drawing with dimensions of Tecfi HXE01 - Concrete screws hex head with collar
  3. Assembly illustration for Tecfi HXE01 - Concrete screws hex head with collar
Overlay

1

/3
Product image of Tecfi HXE01 - Concrete screws hex head with collar
  • Product image of Tecfi HXE01 - Concrete screws hex head with collar
  • Technical drawing with dimensions of Tecfi HXE01 - Concrete screws hex head with collar
  • Assembly illustration for Tecfi HXE01 - Concrete screws hex head with collar

Tecfi HXE01 - Concrete screws hex head with collar

BN 51094
Headform
Hexagonal with collar
Drive
Hexagon
Brand
Tecfi
Brandtype
HXE01
Material
Steel
Material execution
case-hardened
Surface
zinc plated
Product application features

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants