SPAX® M - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws for MDF boards partially threaded, T-STAR plus and cutting ribs under the head with CUT point

BN 20353
Overlay

1

/2

SPAX® M - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws for MDF boards partially threaded, T-STAR plus and cutting ribs under the head with CUT point

BN 20353
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Brandtype
M
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD