Search
Home
Products
Fastening Technology
Standard Fastening Elements
Pins
Dowel Pins
Parallel pins unhardened
Parallel pins unhardened m6
BN 1208
Overlay
1
/2
Close Overlay
Parallel pins unhardened m6
BN 1208
Standard
ISO 2338 ~VSM 12771 A ~UNI 1707 ~ČSN 022150
Material
Steel
Surface
plain
Design
m6
Select product variant
Product data sheet (PDF)
Description
Product features
Tolerance: m6
Variants
CAD
Alternative products
BN 857
|
DIN 6325
-
~ISO 8734
Parallel pins hardened, ground m6
Steel, hardened, plain