SPELSBERG® TK-Serie - Housings TK PS flat, transparent

BN 22867
Overlay

1

/2

SPELSBERG® TK-Serie - Housings TK PS flat, transparent

BN 22867
Brand
SPELSBERG®
Brandtype
TK-Serie
Material
Polystyrene
Material execution
PS
Color
light gray RAL 7035

Description

Product features

  • TK: side walls smooth or with metric knockouts

  • Base: polystyrene, grey ~RAL 7035

  • Cover: polycarbonate, transparent

  • Protection grade IP66

  • 690 volt AC

  • 1000 volt DC

Variants

CAD