Lifting eye bolts

BN 33042
Product image of Lifting eye bolts
  1. Product image of Lifting eye bolts
  2. Technical drawing with dimensions of Lifting eye bolts
  3. Assembly illustration for Lifting eye bolts
Overlay

1

/3
Product image of Lifting eye bolts
  • Product image of Lifting eye bolts
  • Technical drawing with dimensions of Lifting eye bolts
  • Assembly illustration for Lifting eye bolts

Lifting eye bolts

BN 33042
Standard
DIN 580 ~ISO 3266 ~UNI 2947 ~ČSN 021369
Material
Stainless steel
Product application features
Product application features
Material type
A4

Description

Product features

Product information: Instruction manual

Other documentation: CE Declaration of Conformity

Additional information

Observe user information according to DIN 580.

Supply possibilities for fine threads and other types of threads on request.

Assembly

Max. load capacity in kg depending on the load direction

A: axial per eye bolt

B: per eye bolt ≤ 45°

C: each eye bolt > 45° to 60° or the side of each eyebolt ≤ 45°

Lifting eye bolts must always be tightened to the contact surface. Transverse loads are not allowed. To ensure the correct position, suitable washers must be used.

For through holes, a washer (0.8 x d) should be placed on the opposite side under the nut. The tabular values must not be added for multi-strand load carrying. Axial load capacity WLL per eye bolt!

Note: Lifting eye bolts have to be checked for tight fit and obvious damage (corrosion, cracks, impact marks, deformation) before use. Lifting eye bolts should not be exposed to chemical influences (in particular acids, acid vapors, and pickling). Lifting eye bolts with obvious deformations or other damage must no longer be used. Subsequent color coding of the eye bolts, especially in red, should be avoided to prevent the risk of confusion with high-strength attachment points. Lateral tensile load must be avoided!

Functional Principle

Lifting eye bolts according to this specification are primarily used as static load-bearing devices for permanent attachment to the object.

Taking into account a safety factor in relation to the minimum breaking force according to the standard, lifting eye bolts have the load capacities (kg) specified in the table for single-strand fastening.

The load-bearing specifications in the table assume that:

- the lifting eye bolt is fully screwed in,

- the tapped blind holes are drilled deep enough to allow the bearing surface to rest evenly,

- the lifting eye bolt lies flat and fully screwed on the bearing surface,

- the specified thread depth is sufficient,

- the base material can absorb the applied forces without deformation,

- no impact loads occur,

- there is a permissible temperature range from -20 °C ... +200 °C.

Safety Instructions

Transportation and storage

Lifting eye bolts are subject to EC Directive 2006/42/EC with the corresponding safety requirements.Installation instructions and load capacities must be respected. They are used for permanent attachment to assemblies like motors, switch cabinets, and gearboxes for transport. The next larger thread diameter should be selected for alternating use. EN 818-4 rules apply for multi-strand slings. Lifting eye bolts must be regularly inspected and assessed by specialists after installation.

Variants

CAD