Female push on terminals fully insulated PC

BN 22520
Product image of Female push on terminals fully insulated PC
  1. Product image of Female push on terminals fully insulated PC
  2. Technical drawing with dimensions of Female push on terminals fully insulated PC
Overlay

1

/2
Product image of Female push on terminals fully insulated PC
  • Product image of Female push on terminals fully insulated PC
  • Technical drawing with dimensions of Female push on terminals fully insulated PC

Female push on terminals fully insulated PC

BN 22520
Material
Brass
Surface
tin-plated

Description

Product features

  • Reinforced series brass tin-plated
  • Copper sleeve enclosing insulation which ensures a high mechanical tensile strength and vibration resistance
  • Temperature range: -40 °C ... +125 °C

Variants