Panduit® - Adhesive backed cord clips

BN 20503
Overlay

1

/2

Panduit® - Adhesive backed cord clips

BN 20503
Brand
Panduit®
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • UV stability: poor
  • High temperature
  • Application area: indoors
  • Operating temperature range:
    max. 82 °C
  • Adhesive based on acrylic

Variants

CAD